12.13.1 Control
| Name: | CTRL |
| Offset: | 0x0000 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CE | SWRST | ||||||||
| Access | W | W | |||||||
| Reset | 0 | 0 |
Bit 4 – CE Chip-Erase
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit starts the Chip-Erase
operation.
Bit 0 – SWRST Software Reset
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit resets the module.