27.6.6 Sleep Mode Operation
The FREQM will continue to operate in Idle Sleep mode where the selected source clock is running. The FREQM’s interrupts can be used to wake up the device from Idle Sleep mode.
For lowest chip power consumption in sleep modes, FREQM must be disabled before entering a Sleep mode.