1.1 PIC32CX-BZ2 SoC Ordering Information

The following table describes the ordering information of the PIC32CX-BZ2 SoC.

Table 1-1. PIC32CX-BZ2 SoC Ordering Details
SoC NamePin and PackageDescriptionOrdering Code
PIC32CX1012BZ2504848-pin QFN (7 mm x 7 mm x 0.9 mm)32-bit ARM®Cortex™-M4 with MCU Bluetooth®/Zigbee® Connectivity

PIC32CX1012BZ25048-I/MYX

PIC32CX1012BZ25048T-I/MYX
PIC32CX1012BZ25048-E/MYX
PIC32CX1012BZ25048T-E/MYX
PIC32CX1012BZ2403232-pin QFN (5 mm x 5 mm x 1 mm)PIC32CX1012BZ24032-I/MYX
PIC32CX1012BZ24032T-I/MYX
PIC32CX1012BZ24032-E/MYX
PIC32CX1012BZ24032T-E/MYX

The following figure illustrates the details of the PIC32CX-BZ2 ordering information.

Figure 1-1. PIC32CXBZ2 Ordering Information
Note:
  1. By default, the PIC32CX-BZ2 SoC comes with Tray packing.