14.2 Features
- Single bit correction and dual bit detection.
 - Error Interrupt.
 - Operates in any Sleep mode.
 - Interrupts generated by RAMECC can be used to wake up the device from sleep modes.
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.