21.8.4 Interrupt Enable Clear in COUNT32 mode (CTRLA.MODE=0)
| Name: | INTENCLR |
| Offset: | 0x08 |
| Reset: | 0x0000 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OVF | TAMPER | CMP1 | CMP0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PER7 | PER6 | PER5 | PER4 | PER3 | PER2 | PER1 | PER0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – OVF Overflow Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Overflow Interrupt Enable bit, which disables the Overflow interrupt.
| Value | Description |
|---|---|
| 0 | The Overflow interrupt is disabled. |
| 1 | The Overflow interrupt is enabled. |
Bit 14 – TAMPER Tamper Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this but will clear the Tamper Interrupt Enable bit, which disables the Tamper interrupt.
| Value | Description |
|---|---|
| 0 | The Tamper interrupt is disabled. |
| 1 | The Tamper interrupt is enabled. |
Bits 8, 9 – CMPn Compare n Interrupt Enable [n = 1..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Compare n Interrupt Enable bit, which disables the Compare n interrupt.
| Value | Description |
|---|---|
| 0 | The Compare n interrupt is disabled |
| 1 | The Compare n interrupt is enabled. |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n Interrupt Enable [n = 7..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Periodic Interval n Interrupt Enable bit, which disables the Periodic Interval n interrupt.
| Value | Description |
|---|---|
| 0 | Periodic Interval n interrupt is disabled. |
| 1 | Periodic Interval n interrupt is enabled. |