36.8.2 Control B
| Name: | CTRLB |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GFMUL | EOM | NEWMSG | START | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – GFMUL GF Multiplication
| Value | Description |
|---|---|
| 0 | No action |
| 1 | Setting this bit calculates GF multiplication with data buffer content and hashkey register content. |
Bit 2 – EOM End of Message
| Value | Description |
|---|---|
| 0 | No action |
| 1 | Setting this bit generates final GHASH value for the message. |
Bit 1 – NEWMSG New Message
| Value | Description |
|---|---|
| 0 | No action |
| 1 | Setting this bit indicates start of new message to the module. |
Bit 0 – START Start Encryption/Decryption
| Value | Description |
|---|---|
| 0 | No action |
| 1 | Start encryption / decryption in manual mode. |