22.10.4 Block Transfer Destination Address

The DSTADDR register offset is relative to (BASEADDR or WRBADDR) + Channel Number * 0x10
Name: DSTADDR
Offset: 0x08
Property: -

Bit 3130292827262524 
 DSTADDR[31:24] 
Access -------- 
Reset  
Bit 2322212019181716 
 DSTADDR[23:16] 
Access -------- 
Reset  
Bit 15141312111098 
 DSTADDR[15:8] 
Access -------- 
Reset  
Bit 76543210 
 DSTADDR[7:0] 
Access -------- 
Reset  

Bits 31:0 – DSTADDR[31:0] Transfer Destination Address

This bit field holds the block transfer destination address.

When destination address incrementation is disabled (BTCTRL.DSTINC = 0), DSTADDR corresponds to the last beat transfer address in the block transfer.

When destination address incrementation is enabled (BTCTRL.DSTINC = 1), DSTADDR is calculated as follows:

If BTCTRL.STEPSEL = 1:

D S T A D D R = D S T A D D R S T A R T + B T C N T • ( B E A T S I Z E + 1 )

If BTCTRL.STEPSEL = 0:

D S T A D D R = D S T A D D R S T A R T + B T C N T • ( B E A T S I Z E + 1 ) • 2 S T E P S I Z E

  • DSTADDRSTART is the destination address of the first beat transfer in the block transfer
  • BTCNT is the initial number of beats remaining in the block transfer
  • BEATSIZE is the configured number of bytes in a beat
  • STEPSIZE is the configured number of beats for each incrementation