23.6.7 Events
The EIC can generate the following output events:
- External event from pin (EXTINT0-3)
Setting an Event Output Control register (EVCTRL.EXTINTEO) enables the corresponding output event. Clearing this bit disables the corresponding output event. For more details on configuring the event system, see Event System (EVSYS) from Related Links.
When the condition on pin EXTINTx matches the configuration in the CONFIG register, the corresponding event is generated, if enabled.