44.6.4.1 YCbCr, 10-bit CCIR656 with Embedded Synchronization

This mode is activated when ISC_PFE_CFG0.CCIR656 and ISC_PFE_CFG0.CCIR10_8N are both set.

Interface Bit First Word Second Word Third Word Fourth Word
ISC_DATA[11](MSB) 1 0 0 1
ISC_DATA[10] 1 0 0 F
ISC_DATA[9] 1 0 0 V
ISC_DATA[8] 1 0 0 H
ISC_DATA[7] 1 0 0 P3
ISC_DATA[6] 1 0 0 P2
ISC_DATA[5] 1 0 0 P1
ISC_DATA[4] 1 0 0 P0
ISC_DATA[3] 1 0 0 0
ISC_DATA[2] 1 0 0 0
ISC_DATA[1] Not Used Not Used Not Used Not Used
ISC_DATA[0] Not Used Not Used Not Used Not Used