44.6.4.2 YCbCr, 8-bit CCIR656 with Embedded Synchronization
This mode is activated when ISC_PFE_CFG0.CCIR656 is set and ISC_PFE_CFG0.CCIR10_8N is cleared.
Interface Bit | First Word | Second Word | Third Word | Fourth Word |
---|---|---|---|---|
ISC_DATA[11](MSB) | 1 | 0 | 0 | 1 |
ISC_DATA[10] | 1 | 0 | 0 | F |
ISC_DATA[9] | 1 | 0 | 0 | V |
ISC_DATA[8] | 1 | 0 | 0 | H |
ISC_DATA[7] | 1 | 0 | 0 | P3 |
ISC_DATA[6] | 1 | 0 | 0 | P2 |
ISC_DATA[5] | 1 | 0 | 0 | P1 |
ISC_DATA[4] | 1 | 0 | 0 | P0 |
ISC_DATA[3] | Not Used | Not Used | Not Used | Not Used |
ISC_DATA[2] | Not Used | Not Used | Not Used | Not Used |
ISC_DATA[1] | Not Used | Not Used | Not Used | Not Used |
ISC_DATA[0] | Not Used | Not Used | Not Used | Not Used |