32.19 Clearing Scrambling Keys on a Tamper Event
On a tamper detection event on WKUP pins, it is possible to perform an immediate clear of the scrambling keys (SMC_KEY1 and SMC_KEY2) if SMC_OCMS.TAMPCLR is set.
On a tamper detection event on WKUP pins, it is possible to perform an immediate clear of the scrambling keys (SMC_KEY1 and SMC_KEY2) if SMC_OCMS.TAMPCLR is set.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.