32.3 I/O Lines Description
Name | Description | Type | Active Level |
---|---|---|---|
NCS[2:0] | Static Memory Controller Chip Select Lines | Output | Low |
NRD | Read Signal | Output | Low |
NWR0/NWE | Write 0/Write Enable Signal | Output | Low |
A0/NBS0 | Address Bit 0/Byte 0 Select Signal | Output | Low |
NWR1/NBS1 | Write 1/Byte 1 Select Signal | Output | Low |
A[22:2] | Address Bus | Output | – |
D[15:0] | Data Bus | I/O | – |
NWAIT | External Wait Signal | Input | Low |