32.4 Interrupt Source

The SMC has an interrupt line connected to the interrupt line of the external bus interface. The external bus interface (SMC) interrupt line is connected to the interrupt controller. The external bus interface interrupt line can be triggered by SMC.