12.1.4.4.1 Monitor Disable Word

Name: MON_DIS

Bit 3130292827262524 
 DISABLE_MONITOR[31:24] 
Access  
Reset  
Bit 2322212019181716 
 DISABLE_MONITOR[23:16] 
Access  
Reset  
Bit 15141312111098 
 DISABLE_MONITOR[15:8] 
Access  
Reset  
Bit 76543210 
 DISABLE_MONITOR[7:0] 
Access  
Reset  

Bits 31:0 – DISABLE_MONITOR[31:0] SAM-BA Monitor Disable

ValueDescription
0 If no bootstrap file is found in an external bootable Flash memory, the SAM-BA Monitor is launched.
Non-Zero The SAM-BA Monitor is never executed.