12.1.4.7.2 NAND Flash Boot: PMECC Error Detection and Correction

NAND Flash boot procedure uses PMECC to detect and correct errors during NAND Flash read operations

The ROM memory embeds the Galois field tables. The user does not need to embed or generate them in his/her own application.

The Galois field tables are mapped in the ROM just after the ROM code, as shown in the following figure.

Figure 12-7. Galois Field Table Mapping