2.3 Smart Card Applications
CryptoMemory® offers the ability to communicate with virtually any smart card reader using the asynchronous T=0 protocol defined in ISO 7816-3. All CryptoMemory devices in smart card module form will also communicate using a synchronous Two-Wire serial interface.