2.1 AT88SCxxxxC Family of Products Differences
The key differentiating feature of the AT88SCxxxxCA family of memory devices, compared to the AT88SCxxxxC family, is support for hardware implementation of the TWI read command. Support for this TWI hardware command allows for faster application development and greater device versatility. In addition, the AT88SCxxxxCA offers a Random Read command, whereby, given a starting address, the user can clock an unlimited number of bytes from the device up to the memory capacity. Last but not least, the AT88SCxxxxCA family of devices specifically targets low-voltage and low-power applications.