|
✝ Unless specified otherwise, data in the “Typ.” column are at TA = 25°C and VDD = 3.0V.
These parameters are not tested and are for design guidance only.
Note:
- The main
clock frequency (CLK_MAIN) is configured by the Clock Select
(CLKSEL) bit field, as described in the CLKCTRL - Clock
Controller section.
- The main clock frequency (CLK_MAIN) must meet the voltage
requirements defined in the Standard Operating Conditions.
- The Instruction Cycle Period (TCY) is identical to
the input oscillator time-base period. All specified values are based on characterization
data for that particular oscillator type under standard operating conditions with the
device executing code. Exceeding these limits may result in incorrect code execution
and/or higher than expected current consumption. All devices are tested to operate at
‘min’ values with an external clock applied to the EXTCLK pin. The ‘max’ cycle time limit
is ‘DC’ (no clock) for all devices when using an external clock input.
|