5.12.3 Monitor Spanning Tree Port Statistics
The STP Statistics page displays the STP port statistics counters of bridge ports in the switch.
The STP Statistics page has the following parameters:
- Port: The switch port number of the logical STP port
- MSTP: The number of MSTP BPDU's received/transmitted on the port
- RSTP: The number of RSTP BPDU's received/transmitted on the port
- STP: The number of legacy STP Configuration BPDU's received/transmitted on the port
- TCN: The number of (legacy) Topology Change Notification BPDU's received/transmitted on the port.
- Discarded Unknown: The number of unknown Spanning Tree BPDU's received (and discarded) on the port
- Discarded Illegal: The number of illegal Spanning Tree BPDU's received (and discarded) on the port