4.3.4.3 How Do I Save C Variables When an ISR Is Invoked?
You can use the save parameter of the
interrupt attribute to save variables and SFRs so that their values may
be restored on a return from interrupt. For more information, see the following section in
this user’s guide: