4.3.4.8 How Can I Pack Data Into Flash Memory?
When using dsPIC33C/E/F and dsPIC30F devices, you can specify the upper
byte of variables stored into space(prog) sections using either the
-mfillupper option or the fillupper variable
attribute. See the following sections of this user’s guide for more information:
Options Specific to DSC Devices
(-mfillupper)
Variable Attributes
(fillupper)