33.5.2 Status B
Name: | STATUSB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PESIG[2:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 2:0 – PESIG[2:0] UPDI Error Signature
These bits describe the UPDI Error Signature, and is set when an internal UPDI error condition occurs. The PESIG field is cleared on a read from the debugger.
PESIG[2:0] | Error Type | Error Description |
---|---|---|
0x0 | No error | No error detected (Default) |
0x1 | Parity error | Wrong sampling of the parity bit |
0x2 | Frame error | Wrong Sampling of frame stop bits |
0x3 | Access Layer Timeout Error | UPDI can get no data or response from the Access layer. Examples of error cases are system domain in sleep or system domain reset. |
0x4 | Clock recovery error | Wrong sampling of frame start bit |
0x5 | - | Reserved |
0x6 | Reserved | Reserved |
0x7 | Contention error | Signalize Driving Contention on the UPDI RXD/TXD line. |