33.5.5 ASI Key Status
Name: | ASI_KEY_STATUS |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | UROWWRITE | NVMPROG | CHIPERASE | | | | |
Access | | | R | R | R | | | | |
Reset | | | 0 | 0 | 0 | | | | |
Bit 5 – UROWWRITE User Row Write Key Status
This bit is set to
'1' if the UROWWRITE KEY is active. Otherwise this bit reads as
zero.
Bit 4 – NVMPROG NVM Programming
This bit is set to
'1' if the NVMPROG KEY is active. This bit is automatically reset after the
programming sequence is done. Otherwise this bit reads as
zero.
Bit 3 – CHIPERASE Chip Erase
This bit is set to
'1' if the CHIPERASE KEY is active. This bit will automatically be reset when the
chip erase sequence is completed. Otherwise this bit reads as
zero.