10.5.2 Main Clock Control B
Name: | MCLKCTRLB |
Offset: | 0x01 |
Reset: | 0x11 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PDIV[3:0] | PEN | ||||||||
Access | R | R | R | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 |
Bits 4:1 – PDIV[3:0] Prescaler Division
If the Prescaler Enable (PEN) bit is written to '1', these bits define the division ratio of the Main Clock prescaler.
These bits can be written during run-time to vary the clock frequency of the system to suit the application requirements.
User software must ensure a correct configuration of input frequency (CLK_MAIN) and Prescaler settings, such that the resulting frequency of CLK_PER never exceeds the allowed maximum (see Electrical Characteristics).
Value | Description |
---|---|
Value | Division |
0x0 | 2 |
0x1 | 4 |
0x2 | 8 |
0x3 | 16 |
0x4 | 32 |
0x5 | 64 |
0x8 | 6 |
0x9 | 10 |
0xA | 12 |
0xB | 24 |
0xC | 48 |
other | Reserved |
Bit 0 – PEN Prescaler Enable
This bit must be written '1' to enable the prescaler. When enabled, the division ratio is selected by the PDIV bit field.
When this bit is written to '0', the Main Clock will pass through undivided (CLK_PER=CLK_MAIN), regardless of the value of PDIV.