10.5.6 16/20MHz Oscillator Calibration A
Name: | OSC20MCALIBA |
Offset: | 0x11 |
Reset: | Based on FREQSEL in FUSE.OSCCFG |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CAL20M[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bits 5:0 – CAL20M[5:0] Calibration
These bits change the frequency around the current center frequency of the OSC20M for fine tuning.
At Reset factory calibrated values are loaded based on FREQSEL bits in FUSE.OSCCFG.