10.5.5 16/20MHz Oscillator Control A
Name: | OSC20MCTRLA |
Offset: | 0x10 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | |||||||||
Access | R | R | R | R | R | R | R/W | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 1 – RUNSTDBY Run Standby
This bit force the oscillator on in all modes, even when unused by the system. In standby sleep mode this can be used to ensure immediate wake-up and not waiting for oscillator start-up time.
When not requested by peripherals, no oscillator output is provided.
It takes 4 oscillator cycles to open the clock gate after a request but the oscillator analog start-up time will be removed when this bit is set.