1.1.2.1.2.3.11 GATT_EvtProtocolAvailable_T
C
typedef struct GATT_EvtProtocolAvailable_T
{
uint16_t connHandle;
} GATT_EvtProtocolAvailable_T;Description
Data structure for GATTC_EVT_PROTOCOL_AVAILABLE or GATTS_EVT_PROTOCOL_AVAILABLE event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |