1.1.2.1.2.3.20 GATT_EvtWriteResp_T
C
typedef struct GATT_EvtWriteResp_T
{
uint16_t connHandle;
uint8_t responseType;
uint16_t charHandle;
uint16_t valueOffset;
uint16_t writeLength;
uint8_t writeValue[BLE_ATT_MAX_MTU_LEN-ATT_PREP_WRITE_RESP_HEADER_SIZE];
} GATT_EvtWriteResp_T;Description
Data structure for GATTC_EVT_WRITE_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| responseType | Write response type. See ATT opcodes. Only ATT_WRITE_RSP/ATT_PREPARE_WRITE_RSP/ATT_EXECUTE_WRITE_RSP are allowed. |
| charHandle | Handle (Same as in prepare write request). Used only when responseType is ATT_PREPARE_WRITE_RSP. |
| valueOffset | Write offset (Same as in prepare write request). Used only when responseType is ATT_PREPARE_WRITE_RSP. |
| writeLength | Length of written value. Used only when responseType is ATT_PREPARE_WRITE_RSP. |
| writeValue | Value written (Same as in prepare write request). Used only when responseType is ATT_PREPARE_WRITE_RSP. |