1.1.2.1.2.3.8 GATT_EvtDiscPrimServByUuidResp_T
C
typedef struct GATT_EvtDiscPrimServByUuidResp_T
{
uint16_t connHandle;
uint16_t handleInfoLength;
uint8_t handleInfo[BLE_ATT_MAX_MTU_LEN-ATT_FIND_BY_TYPE_RESP_HEADER_SIZE];
uint8_t procedureStatus;
} GATT_EvtDiscPrimServByUuidResp_T;Description
Data structure for GATTC_EVT_DISC_PRIM_SERV_BY_UUID_RESP event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| handleInfoLength | Total length of the handle information list in bytes. |
| handleInfo | Handle information list. Contains handle pairs in following format: <2-byte service handle> <2-byte End Group Handle> Service handle is the handle of service discovered, End Group Handle is the handle of the last attribute of the service discovered If the same primary service has multiple instances on the server then multiple handle pairs may exist. Note that the format of the data is little endian. |
| procedureStatus | Discover Primary Service By UUID may not finish in one ATT request. Status indicates if further events are expected. See Procedure status definition. |