1.1.2.1.2.3.32 GATTS_SendReadByTypeRespParams_T
C
typedef struct GATTS_SendReadByTypeRespParams_T
{
uint16_t allPairsLength;
uint8_t eachPairLength;
uint8_t attrDataList[BLE_ATT_MAX_MTU_LEN - ATT_READ_BY_TYPE_RESP_HEADER_SIZE];
} GATTS_SendReadByTypeRespParams_T;Description
GATT Send Read By Type Response parameters.
Field Documentation
| Field | Description |
|---|---|
| allPairsLength | Length of all handle-value pairs. |
| eachPairLength | Length of one handle-value pair. Read By Type Response may contain multiple handle-value pairs of the same length. |
| attrDataList | Handle-value pairs to be sent to Client. The data format should be little endian. |