1.1.2.1.2.3.23 GATTC_ReadByTypeParams_T
C
typedef struct GATTC_ReadByTypeParams_T
{
uint16_t startHandle;
uint16_t endHandle;
uint8_t attrTypeLength;
uint8_t attrType[ATT_MAX_UUID_SIZE];
} GATTC_ReadByTypeParams_T;Description
GATT Read By Type Request parameters.
Field Documentation
| Field | Description |
|---|---|
| startHandle | Starting handle for querying. |
| endHandle | Ending handle for querying. |
| attrTypeLength | Length of the attribute type in bytes. Should be set to 2 for 16-bit UUID and 16 for 128 bit UUID. |
| attrType | Attribute Type i.e., Characteristic UUID. The format of UUID is little endian. |