1.1.2.1.2.3.21 GATTC_DiscoverCharacteristicByUuidParams_T
C
typedef struct GATTC_DiscoverCharacteristicByUuidParams_T
{
uint16_t startHandle;
uint16_t endHandle;
uint8_t uuidLength;
uint8_t uuid[ATT_MAX_UUID_SIZE];
} GATTC_DiscoverCharacteristicByUuidParams_T;Description
GATT Discover Characteristics By UUID parameters.
Field Documentation
| Field | Description |
|---|---|
| startHandle | Start handle for querying specific characteristic. |
| endHandle | End handle for querying specific characteristic. |
| uuidLength | Length of the specific characteristic UUID in bytes. |
| uuid | The specific characteristic UUID. The format of UUID is little endian. |