1.1.2.1.2.3.22 GATTC_DiscoverPrimaryServiceByUuidParams_T
C
typedef struct GATTC_DiscoverPrimaryServiceByUuidParams_T
{
uint16_t startHandle;
uint16_t endHandle;
uint8_t valueLength;
uint8_t value[ATT_MAX_UUID_SIZE];
} GATTC_DiscoverPrimaryServiceByUuidParams_T;Description
GATT Discover Primary Service By UUID parameters.
Field Documentation
| Field | Description |
|---|---|
| startHandle | Start handle for querying the service by UUID. |
| endHandle | End handle for querying the service by UUID. |
| valueLength | length of UUID in bytes. Should be set to 2 for 16-bit UUID and 16 for 128 bit UUID. |
| value | UUID of particular primary service to be discovered. The format of UUID is little endian. |