1.1.2.1.2.3.29 GATTS_GattServiceOptions_T
C
typedef struct GATTS_GattServiceOptions_T
{
uint8_t enable;
} GATTS_GattServiceOptions_T;Description
Service options.
Field Documentation
| Field | Description |
|---|---|
| enable | Enable or disable GATT service. |
typedef struct GATTS_GattServiceOptions_T
{
uint8_t enable;
} GATTS_GattServiceOptions_T;Service options.
| Field | Description |
|---|---|
| enable | Enable or disable GATT service. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.