1.1.2.1.1.4.26 BLE_GAP_ReadAuthPayloadTimeout
C
uint16_t BLE_GAP_ReadAuthPayloadTimeout(uint16_t connHandle, uint16_t *p_authPayloadTo);Description
Read authenticated payload timeout value.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [out] p_authPayloadTo | Pointer to authenticated payload timeout parameter (Unit: 10ms). |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully read the authenticated payload timeout parameter. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_UNKNOWN_CONN_ID | Unknown connection identifier. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |