1.1.2.1.1.4.11 BLE_GAP_EnableEncryption
C
uint16_t BLE_GAP_EnableEncryption(uint16_t connHandle, uint8_t *p_random, uint8_t *p_ediv, uint8_t *p_ltk);Description
Authenticate the given encryption key associated with the remote device specified by the connection, and once authenticated will encrypt the connection.
Note
This command shall only be used when the local devices role is Central.
Events generated
BLE_GAP_EVT_ENCRYPT_STATUS Generated when encrypted status update.
BLE_GAP_EVT_DISCONNECTED Generated when encryption fail.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [in] p_random | Pointer to 64 bit random number. |
| [in] p_ediv | Pointer to 16 bit encrypted diversifier. |
| [in] p_ltk | Pointer to 128 bit long term key (ltk). |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully started. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |