GATT_EvtReceiveHandleValue_T
C
typedef struct GATT_EvtReceiveHandleValue_T { uint16_t connHandle; uint16_t charHandle; uint16_t receivedLength; uint8_t receivedValue[BLE_ATT_MAX_MTU_LEN-ATT_NOTI_INDI_HEADER_SIZE]; } GATT_EvtReceiveHandleValue_T;
Description
Structure for the GATTC_EVT_HV_NOTIFY or GATTC_EVT_HV_INDICATE event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
charHandle | Handle of the characteristic for which the notification or indication was received. |
receivedLength | Length of the received notification or indication value. |
receivedValue | Buffer containing the value received in the notification or indication. |