GATT_EvtWrite_T
C
typedef struct GATT_EvtWrite_T { uint16_t connHandle; uint16_t attrHandle; uint8_t writeType; uint8_t flags; uint16_t valueOffset; uint16_t writeDataLength; uint8_t writeValue[BLE_ATT_MAX_MTU_LEN - ATT_WRITE_HEADER_SIZE]; } GATT_EvtWrite_T;
Description
Structure for the GATTS_EVT_WRITE event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
attrHandle | Handle of the attribute being written to. |
writeType | Type of write operation being requested. See ATT opcodes. Only ATT_WRITE_REQ/ATT_WRITE_CMD/ATT_PREPARE_WRITE_REQ/ATT_EXECUTE_WRITE_REQ are allowed. |
flags | Flags specific to an Execute Write Request (see Execute write flags). |
valueOffset | Offset for a prepare write request; specifies where to start writing. |
writeDataLength | Length of the data being written. |
writeValue | Data buffer containing the value to write to the attribute. |