GATTS_Attribute_T
C
typedef struct GATTS_Attribute_T { uint8_t *p_uuid; uint8_t *p_value; uint16_t *p_len; uint16_t maxLen; uint8_t settings; uint8_t permissions; } GATTS_Attribute_T;
Description
Structure representing a GATT attribute.
Field Documentation
Field | Description |
---|---|
p_uuid | Pointer to the UUID of the attribute. |
p_value | Pointer to the value of the attribute. |
p_len | Pointer to the length of the attribute's value. |
maxLen | Maximum length that the attribute's value can take. |
settings | Settings for the attribute, defining how it can be used. Referto Attribute settings for valid value. |
permissions | Permissions for the attribute, defining access rights. Refer to Attribute permissions for valid value. |