GATTS_GattServiceOptions_T

C

typedef struct GATTS_GattServiceOptions_T
{
    uint8_t             enable;
} GATTS_GattServiceOptions_T;

Description

Structure for configuration options for a GATT service.

Field Documentation

FieldDescription
enableFlag to enable or disable the GATT service. Set to 1 to enable, 0 to disable.