GATTS_SendErrRespParams_T
C
typedef struct GATTS_SendErrRespParams_T { uint8_t reqOpcode; uint8_t errorCode; uint16_t attrHandle; } GATTS_SendErrRespParams_T;
Description
Structure for sending a GATT Error Response.
Field Documentation
Field | Description |
---|---|
reqOpcode | Opcode of the request that resulted in this error response, as defined in ATT opcodes. |
errorCode | Error code explaining the reason for the error, as defined in ATT error codes. |
attrHandle | Handle of the attribute related to this error response. |