GATT_EvtDiscCharResp_T
C
typedef struct GATT_EvtDiscCharResp_T { uint16_t connHandle; uint8_t attrPairLength; uint16_t attrDataLength; uint8_t attrData[BLE_ATT_MAX_MTU_LEN-ATT_READ_BY_TYPE_RESP_HEADER_SIZE]; uint8_t procedureStatus; } GATT_EvtDiscCharResp_T;
Description
Structure for the GATTC_EVT_DISC_CHAR_RESP event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
attrPairLength | Length of each handle-value pair in the attribute data list. |
attrDataLength | Total length of the attribute data list in bytes. |
attrData | Attribute data list containing handle-value pairs in the format:<2-byte Characteristic declaration handle> <1-byte Characteristic property> <2-byte Value Handle> .Characteristic properties are defined in Characteristic properties.The Characteristic UUID may be 16 or 128 bits.The number of handle-value pairs is determined by (attrDataLength / attrPairLength).Data is in little-endian format. |