GATT_EvtProtocolAvailable_T

C

typedef struct GATT_EvtProtocolAvailable_T
{
    uint16_t            connHandle;
} GATT_EvtProtocolAvailable_T;

Description

Structure for the GATTC_EVT_PROTOCOL_AVAILABLE or GATTS_EVT_PROTOCOL_AVAILABLE event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.