GATT_EvtRead_T
C
typedef struct GATT_EvtRead_T { uint16_t connHandle; uint16_t attrHandle; uint8_t readType; uint16_t readOffset; } GATT_EvtRead_T;
Description
Structure for the GATTS_EVT_READ event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
attrHandle | Handle of the attribute being read. |
readType | Type of read operation being requested. Only ATT_READ_BY_TYPE_REQ/ATT_READ_REQ/ATT_READ_BLOB_REQ are allowed. See ATT opcodes. |
readOffset | Offset for a read blob request; specifies where to start reading. |