36.10.2 PLL
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fPLLIN | PLL input frequency range | 2.5 | — | 5.5 | MHz | |
| fPLLOUT | PLL output frequency range | 20 | — | 40 | MHz | MULFAC = 8x |
| 40 | — | 80 | MULFAC = 16x | |||
| tPLLST | PLL lock time | — | 20 | — | μs | |
|
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. | ||||||