36.10.3 XOSC32K

Table 36-12. 32.768 kHz Crystal Oscillator (XOSC32K) Specifications
Symbol Description Min. Typ. ✝ Max. Unit Conditions
fXOSC32 Frequency 32.768 kHz
CXTAL32K1/XTAL32K2 Parastatic pin capacitance 5 pF
CL Crystal load capacitance 18 pF XOSC32KCTRLA.LPMODE = 0
8 pF XOSC32KCTRLA.LPMODE = 1
ESR Equivalent Series Resistance 100 XOSC32KCTRLA.LPMODE = 0
50 XOSC32KCTRLA.LPMODE = 1
tXOSC32_ST* XOSC32 start-up time <200 ms XOSC32KCTRLA.LPMODE = 0
<1000 ms XOSC32KCTRLA.LPMODE = 1

Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only.

* Depends on Crystal type and external components.