OTA_SERVICE_FH_CtrlBlkWrite
C
bool OTA_SERVICE_FH_CtrlBlkWrite(OTA_CONTROL_BLOCK *controlBlock, uint32_t length)
Summary
Writes control block (Meta-data) to the internal dual bank flash or external memory.
Description
This function writes control block (Meta-data) to the internal dual bank flash or external memory.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| controlBlock | Pointer to the control block buffer |
| length | Length of the control block buffer |
Returns
Returns -
true - If control block written successfully
false - If control block write is failed
Example
uint8_t CACHE_ALIGN controlBlockBuffer[OTA_CONTROL_BLOCK_BUFFER_SIZE];
uint32_t ctrlBlkSize = OTA_CONTROL_BLOCK_BUFFER_SIZE;
OTA_CONTROL_BLOCK *controlBlock = (OTA_CONTROL_BLOCK *)controlBlockBuffer;
if (OTA_SERVICE_FH_CtrlBlkWrite(controlBlock, ctrlBlkSize) == false)
{
// Error
}
else
{
// Success
}
Remarks
None.