OTA_SERVICE_FH_Tasks
C
void OTA_SERVICE_FH_Tasks(void)
Summary
Start OTA Service File Handler task.
Description
This function will handle the state machine for OTA Service File Handler task. This function receives the application image. Once the complete application image is received, programmed and verified successfully, It writes control block (Meta-data) based on the received Host MCU File header values.
Precondition
None.
Parameters
None.
Returns
None.
Example
OTA_SERVICE_FH_Tasks();
Remarks
None.