1.5 GALs

GALs are Generic Array Logic devices. They are designed to emulate many common PALs through the use of macrocells. This reduces the number of different devices in stock and increases the quantity purchased. Usually, purchasing a large quantity of the same device lowers the individual device cost. Additionally, these devices are electrically erasable, which makes them very useful for design engineers.