11.6 Set False Path Constraint Dialog Box
Use the Set False Path Constraint dialog box to define specific timing paths as being false.
This constraint removes timing requirements on these false paths so that they are not considered during the timing analysis. The path starting points are the input ports or register clock pins and path ending points are the register data pins or output ports. This constraint disables setup and hold checking for the specified paths.
To open the Set False Path Constraint dialog box from the SmartTime Constraints Editor, choose Constraints > Exceptions False Path > Add False Path Constraint.